(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

X's Wavy Mill Ball Multi-Functional 3000E/EL XSWMM 3000E/EL, Tip (Part Numbers)

X's Wavy Mill Ball Multi-Functional 3000E/EL XSWMM 3000E/EL, Tip
  • Volume Discount

[Features]
· Carbide tip.

For complete product overview and details on X's Wavy Mill Ball Multi-Functional 3000E/EL XSWMM 3000E/EL, Tip see the sections below:

Part Number

Configured Part Number is shown.

Part Number
APET160504PDFRSN-DLC100
APET160508PDFRSN-DLC100
APMT160508PDERHN-XSZ310
APMT160508PDERHN-XSZ350
APMT160508PDERN-XSZ310
APMT160508PDERN-XSZ350
APMT160512PDERHN-XSZ310
APMT160512PDERHN-XSZ350
APMT160512PDERN-XSZ310
APMT160512PDERN-XSZ350
APMT160516PDERHN-XSZ310
APMT160516PDERHN-XSZ350
APMT160516PDERN-XSZ310
APMT160516PDERN-XSZ350
APMT160520PDERHN-XSZ310
APMT160520PDERHN-XSZ350
APMT160530PDERHN-XSZ310
APMT160530PDERHN-XSZ350
APMT160540PDERHN-XSZ310
APMT160540PDERHN-XSZ350
APMT160550PDERHN-XSZ310
APMT160550PDERHN-XSZ350
APMT160560PDERHN-XSZ310
APMT160560PDERHN-XSZ350
Part NumberMinimum order quantityVolume DiscountDays to Ship Material type model Nose R Height
(mm)
Width
(mm)
Coating Application
10 Piece(s)Available

9 Days or more

DLC1000.49.525±0.0516±0.05DLC CoatingFor Aluminum
10 Piece(s)Available

9 Days or more

DLC1000.89.525±0.0516±0.05DLC CoatingFor Aluminum
10 Piece(s)Available

9 Days or more

XSZ3100.89.525±0.0816±0.08X's CoatingFor cast iron
10 Piece(s)Available

9 Days or more

XSZ3500.89.525±0.0816±0.08X's CoatingFor Steel
10 Piece(s)Available

9 Days or more

XSZ3100.89.525±0.0816±0.08X's CoatingFor cast iron
10 Piece(s)Available

9 Days or more

XSZ3500.89.525±0.0816±0.08X's CoatingFor Steel
10 Piece(s)

9 Days or more

XSZ3101.29.525±0.0816±0.08X's CoatingFor cast iron
10 Piece(s)

9 Days or more

XSZ3501.29.525±0.0816±0.08X's CoatingFor Steel
10 Piece(s)

9 Days or more

XSZ3101.29.525±0.0816±0.08X's CoatingFor cast iron
10 Piece(s)

9 Days or more

XSZ3501.29.525±0.0816±0.08X's CoatingFor Steel
10 Piece(s)

9 Days or more

XSZ3101.69.525±0.0816±0.08X's CoatingFor cast iron
10 Piece(s)

9 Days or more

XSZ3501.69.525±0.0816±0.08X's CoatingFor Steel
10 Piece(s)

9 Days or more

XSZ3101.69.525±0.0816±0.08X's CoatingFor cast iron
10 Piece(s)

9 Days or more

XSZ3501.69.525±0.0816±0.08X's CoatingFor Steel
10 Piece(s)

9 Days or more

XSZ3102.09.525±0.0816±0.08X's CoatingFor cast iron
10 Piece(s)

9 Days or more

XSZ3502.09.525±0.0816±0.08X's CoatingFor Steel
10 Piece(s)

9 Days or more

XSZ3103.09.525±0.0816±0.08X's CoatingFor cast iron
10 Piece(s)

9 Days or more

XSZ3503.09.525±0.0816±0.08X's CoatingFor Steel
10 Piece(s)

9 Days or more

XSZ3104.09.525±0.0816±0.08X's CoatingFor cast iron
10 Piece(s)

9 Days or more

XSZ3504.09.525±0.0816±0.08X's CoatingFor Steel
10 Piece(s)

9 Days or more

XSZ3105.09.525±0.0816±0.08X's CoatingFor cast iron
10 Piece(s)

9 Days or more

XSZ3505.09.525±0.0816±0.08X's CoatingFor Steel
10 Piece(s)

9 Days or more

XSZ3106.09.525±0.0816±0.08X's CoatingFor cast iron
10 Piece(s)

9 Days or more

XSZ3506.09.525±0.0816±0.08X's CoatingFor Steel

Loading...

  1. 1

Basic Information

Clearance Angle P(11°) Material type Carbide Thickness(mm) 5.56

Additional Products in this Category

Tech Support