(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

WAVY MILL NWEX2000E/EL Holder

WAVY MILL NWEX2000E/EL Holder
  • Volume Discount

[Features]
· From steel to aluminum, it is best suited for high-efficiency corner cutting with air holes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NWEX2014E
NWEX2014EL
NWEX2016E
NWEX2016EL
NWEX2018E
NWEX2018EL
NWEX2020E
NWEX2020EL
NWEX2022E
NWEX2022EL
NWEX2025E
NWEX2025EL
NWEX2028E
NWEX2028EL
NWEX2030E
NWEX2030EL
NWEX2032E
NWEX2032EL
NWEX2040E
NWEX2040EL
NWEX2050E
NWEX2063E
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter D
(φ)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Number of Flutes
(sheet)
Length Under Neck (ℓ1)
(mm)
Details Type Shank length (ℓ2)
(mm)
1 Piece(s)Available

8 Days or more

148016125Standard Type55
1 Piece(s)Available

8 Days or more

1412016125Long Type95
1 Piece(s)Available

8 Days or more

1610016225Standard Type75
1 Piece(s)Available

8 Days or more

1614516225Long Type120
1 Piece(s)Available

8 Days or more

1810016225Standard Type75
1 Piece(s)Available

8 Days or more

1814516225Long Type120
1 Piece(s)Available

8 Days or more

2011020330Standard Type80
1 Piece(s)Available

8 Days or more

2015020240Long Type110
1 Piece(s)Available

8 Days or more

2211020330Standard Type80
1 Piece(s)Available

8 Days or more

2215020230Long Type120
1 Piece(s)Available

8 Days or more

2512025435Standard Type85
1 Piece(s)Available

8 Days or more

2517025250Long Type120
1 Piece(s)Available

8 Days or more

2812025435Standard Type85
1 Piece(s)Available

8 Days or more

2817025230Long Type140
1 Piece(s)Available

8 Days or more

3012025435Standard Type85
1 Piece(s)Available

8 Days or more

3017025230Long Type140
1 Piece(s)Available

8 Days or more

3213032540Standard Type90
1 Piece(s)Available

8 Days or more

3218032260Long Type120
1 Piece(s)Available

8 Days or more

4015032630Standard Type120
1 Piece(s)Available

8 Days or more

4018032230Long Type150
1 Piece(s)Available

8 Days or more

5015032730Standard Type120
1 Piece(s)Available

8 Days or more

6315032830Standard Type120

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Mounting Method With handle Blade Length 10

Additional Products in this Category

Tech Support