(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GSX MILL VL Multi-Blade Radius 2.5D for Ti/SUS GSXVL6T-R-2.5D (GSXVL6060T-R03-2.5D)

GSX MILL VL Multi-Blade Radius 2.5D for Ti/SUS GSXVL6T-R-2.5D GSXVL6060T-R03-2.5D
  • Volume Discount

[Features]
· Unequal division and unequal lead enable high-speed and high-grade processing.
· For SUS/heat-resistant alloy.

PDF

Part Number

Configured Part Number is shown.

GSXVL6060T-R03-2.5D

 
Part Number
GSXVL6060T-R03-2.5D
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Outer Diameter Tolerance
1 Piece(s)Available

8 Days or more

60.3155060~-0.02

Loading...

  1. 1

Basic Information

Work Material Stainless Steel / Titanium Number of Flutes(sheet) 6 Model radius
Coating For General Steels (AlCrN, etc.) Helix Angle (Θ) Other Torsion Angle details(°) 44/46
Shank diameter tolerance h6 Corner Radius Allowable Difference +0.02~-0.01

Please check the type/dimensions/specifications of the part GSXVL6060T-R03-2.5D in the GSX MILL VL Multi-Blade Radius 2.5D for Ti/SUS GSXVL6T-R-2.5D series.

Products like this...

Part Number
GSXVL6060T-R05-2.5D
GSXVL6060T-R10-2.5D
GSXVL6080T-R03-2.5D
GSXVL6080T-R05-2.5D
GSXVL6080T-R10-2.5D
GSXVL6100T-R03-2.5D
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Outer Diameter Tolerance
1 Piece(s)Available

8 Days or more

60.5155060~-0.02
1 Piece(s)Available

8 Days or more

61155060~-0.02
1 Piece(s)Available

8 Days or more

80.3206080~-0.02
1 Piece(s)Available

8 Days or more

80.5206080~-0.02
1 Piece(s)Available

8 Days or more

81206080~-0.02
1 Piece(s)Available

8 Days or more

100.32570100~-0.02

Additional Products in this Category

Tech Support