(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GSX MILL VL Roughing 2.5D GSXVLRE4-2.5D

GSX MILL VL Roughing 2.5D GSXVLRE4-2.5D
  • Volume Discount

[Features]
· Unequal division and unequal lead increase fracture resistance in high-speed and high-efficiency processing.

Part Number

Configured Part Number is shown.

Part Number
GSXVLRE4040-2.5D
GSXVLRE4050-2.5D
GSXVLRE4060-2.5D
GSXVLRE4070-2.5D
GSXVLRE4080-2.5D
GSXVLRE4090-2.5D
GSXVLRE4100-2.5D
GSXVLRE4110-2.5D
GSXVLRE4120-2.5D
GSXVLRE4140-2.5D
GSXVLRE4160-2.5D
GSXVLRE4180-2.5D
GSXVLRE4200-2.5D
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Chamfer C
(mm)
1 Piece(s)Available

8 Days or more

4106450.2
1 Piece(s)Available

8 Days or more

512.56500.2
1 Piece(s)Available

8 Days or more

6156500.3
1 Piece(s)Available

8 Days or more

717.58600.3
1 Piece(s)Available

10 Days or more

8208600.4
1 Piece(s)Available

8 Days or more

922.510700.4
1 Piece(s)Available

8 Days or more

102510700.5
1 Piece(s)Available

8 Days or more

1127.512750.5
1 Piece(s)Available

8 Days or more

123012750.6
1 Piece(s)Available

8 Days or more

143516900.7
1 Piece(s)Available

8 Days or more

164016900.8
1 Piece(s)Available

8 Days or more

1845201000.9
1 Piece(s)Available

8 Days or more

2050201001

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Graphite Number of Flutes(sheet) 4 Model Roughing
Coating For General Steels (AlCrN, etc.) Processing Applications Side / Groove Flute Shape C plane
Helix Angle (θ) Variable lead Coating Details GSXⅡ Shank diameter tolerance h6
Torsion Angle details(°) 29 to 31

Additional Products in this Category

Tech Support