(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - Straight Shank, G Straight Drill Bit, GLD, Long

HSS Solid Drill Bits - Straight Shank, G Straight Drill Bit, GLD, Long
  • Volume Discount

[Features]
· It is a coating long drill suitable for deep-hole and deep-positioning drilling in steel, stainless steel, and aluminum.

(i)Caution

  • Products of 3 mm or more have tangs.

Part Number

Configured Part Number is shown.

GLD8.3X200X125

Part Number
GLD8.3X200X125
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Diameter Dc(mm) 8.3 Groove Length (ℓ)(mm) 125 Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper
Tool Material Type Cobalt HSS Overall Length (L)(mm) 200 Link Model straight shank
Coating Presence Available Coating Type TiN Oil-Hole Presence NA
tip angle(Degree) 118° Torsional Angle(°) 26~32° Diameter tolerance(mm) h8
Coating Details G Coating

Please check the type/dimensions/specifications of the part GLD8.3X200X125 in the HSS Solid Drill Bits - Straight Shank, G Straight Drill Bit, GLD, Long series.

Additional Products in this Category

Tech Support