(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Craft Foam, Torque Bit Holder (w/o Scale)

Craft Foam, Torque Bit Holder (w/o Scale)
  • Volume Discount

•Product Model: Bit for Torque Driver
•Length: 155
•Torque Precision: 6
•Includes Rotary Slip Clutch Function: Not Included
•Burden Direction: Right

Part Number

Configured Part Number is shown.

Part Number
074715
074716
Part NumberMinimum order quantityVolume DiscountDays to Ship Torque Adjustment Range (cN/m) JAN Code Trusco Code
1 Piece(s)Available

8 Days or more

30-1204013288102911434-9300
1 Piece(s)Available

11 Days or more

120-3004013288102928434-9318

Loading...

  1. 1

Basic Information

Product Type Bit for Torque Drivers With or without idling function NA Torque Precision (±%) 6
Overall length (mm) 155 Load direction Right Supported Bits(mm) 6.35
Mass(g) 180 Features Special grip design provides an easy grip and comfortable fit. Application General tightening work.

Additional Products in this Category

Tech Support