(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

K-Sheath Thermocouple (SUS316 Type) K-316 Series

K-Sheath Thermocouple (SUS316 Type) K-316 Series
  • Volume Discount

SUS316 type K-sheath thermocouple suitable for measurements at high temperatures.
Lead: 2 m
Details: Material with omega connector: Sheath/stainless steel (SUS316), lead wire/vinyl

Part Number

Configured Part Number is shown.

3-5394-01

Part Number
3-5394-01
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Manufacturer Model Number K-316-1.6-1000 Part number K-316-1.6-1000 Lead length 2m
Temperature range (℃) 0 to 650 Details With omega connector Product detail type ø 1.6×1000mm
Sheath diameter × length (mm) ø 1.6×1000 Material Sheath/stainless steel (SUS316), lead wire/vinyl

Please check the type/dimensions/specifications of the part 3-5394-01 in the K-Sheath Thermocouple (SUS316 Type) K-316 Series series.

Additional Products in this Category

Tech Support