(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Surface temperature sensor FS-1200N series

Surface temperature sensor FS-1200N series
  • Volume Discount

Surface temperature sensor FS-1200N series
Lead-wire length: 2 m
Temperature sensor part hole diameter: ⌀5 mm

PDF

Part Number

Configured Part Number is shown.

2-4966-01

 
Part Number
2-4966-01
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Specifications Spade terminal Manufacturer Model Number 2-4966-01 Part number FS-1200N
Lead length 2m Details K Thermocouple Temperature range -50 to +250°C
Lead material Stainless steel (SUS316)/fluororesin (R) coating Temperature sensor part hole diameter ø 5mm

Please check the type/dimensions/specifications of the part 2-4966-01 in the Surface temperature sensor FS-1200N series series.

Additional Products in this Category

Tech Support