(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Rubber/Plastic Hardness Tester GS Series

Rubber/Plastic Hardness Tester GS Series
  • Volume Discount

[Features]
·It tends to show a value 1 to 2 points higher than the conventional A-type hardness tester.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2-1672-01
2-1672-02
Part NumberMinimum order quantityVolume DiscountDays to Ship Details Weight
1 Piece(s)Available

16 Days or more

Type A200g
1 Piece(s)Available

16 Days or more

Type A (witness needle)208g

Loading...

  1. 1

Basic Information

Size 60×23.5×107.7mm Allowable Error ±1 degree Measurement items General rubber/soft plastic
Compliant standard JIS K 6253·ASTM D 2240·ISO7619·ISO868 Hardness Indication 1 scale = 1 degree (or °) Spring load (0 to 100 degrees) 550 to 8,050 mN
Indenter point shape Tip diameter ⌀0.79 mm35° truncated cone Indenter Height 2.50mm Application General rubber (For medium hardness)

Additional Products in this Category

Tech Support