(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tensile Attachment

Tensile Attachment
  • Volume Discount

[Features]
·Various tests are possible by combining with a force gauge.
·Flat chuck is an attachment for tensile strength testing that can be used for a variety of purposes, from thin to thick.
·Film chuck is suitable for holding thin film-like samples.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2-1428-11
2-1428-12
2-1428-13
2-1428-14
2-1428-15
2-1428-16
2-1428-17
2-1428-19
2-1428-20
2-1428-21
2-1428-22
Part NumberMinimum order quantityVolume DiscountDays to Ship Product Detail Type Details Mounting screw Maximum load used (N) Maximum opening width (mm) Part Number
1 Piece(s)Available

9 Days or more

Flat ChuckFlat ChuckM6100010-
1 Piece(s)Available

8 Days or more

Flat ChuckFlat ChuckM6100020-
1 Piece(s)Available

9 Days or more

Film GripFilm GripM62502-
1 Piece(s)Available

9 Days or more

Film GripFilm GripM65002-
1 Piece(s)Available

19 Days or more

Film GripFilm GripM65002-
1 Piece(s)Available

19 Days or more

Wedge GripWedge GripM650010-
1 Piece(s)Available

8 Days or more

Pantograph ChuckPantograph ChuckHook type50015PGC-0510
1 Piece(s)Available

19 Days or more

Knurled cam chuckKnurled cam attachmentM625015-
1 Piece(s)Available

46 Days or more

Film GripFilm Grip (Urethane on one side)M62502-
1 Piece(s)Available

19 Days or more

Film GripFilm chuck lever clamp typeM62502-
1 Piece(s)Available

46 Days or more

Film GripFilm Grip (Urethane on one side)M62502-

Loading...

  1. 1

Additional Products in this Category

Tech Support