(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
·Temperature control is ON/OFF control method
·The temperature display uses a 2-level PV/SV display that allows you to see the actual measured value and set value at a glance, preventing setting errors.
·4 types of timer functions (OFF, ON, ON/OFF, SET) are standard equipment.
·Can be switched between forward and reverse operation
·Equipped with circuit protector, alarm output function, and sensor abnormality detection function.
Manufacturer Model Number | 1-5826-11 | Part number | TC-1NK | Product detail type | -100 to 600°C |
---|---|---|---|---|---|
Additional functions | Timer function/setting range: 1 minute to 99 hours 59 minutes | Main unit size | 95 × 150.6 × 48.5 mm (Excluding protrusions) | Sensor type | K thermocouple (ø4 × 200 mm) |
Safety functions | Circuit protector (15 A), alarm output function, sensor anomaly detection | Temperature control method | ON/OFF control | Temperature setting display | Sheet key touch system / PV/SV digital two-tier display |
Temperature display accuracy | ±0.5% (FS) ±1 digit or 3°C, whichever is greater | Minimum display unit | 1°C | Preset temperature | -100 to 600°C |
Power Supply | 100 V AC 50/60 Hz | Connection Capacity | 100 V AC 50/60 Hz MAX12A (Resistive load) *Do not connect inductive load equipment (motor, pump, etc.) directly to this unit. |
Please check the type/dimensions/specifications of the part 1-5826-11 in the Digital temperature controller (with timer function) TC-1 series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy