(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Digital thermometer, measuring temperature range (°C): -50 to 1300

Digital thermometer, measuring temperature range (°C): -50 to 1300
  • Volume Discount

[Features]
·Comes with a data hold function to fix measurement data.
·Equipped with a maximum value memory display function that automatically stores the maximum temperature during measurement and can be recalled after measurement.
·The display has a backlight function, making it safe to take measurements in dark places.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1-5812-01
1-5812-02
Part NumberMinimum order quantityVolume DiscountDays to Ship Specifications Manufacturer Model Number Number of inputs Part number Function
1 Piece(s)Available

8 Days or more

1 ch1-5812-011TM-300-
1 Piece(s)Available

12 Days or more

2 ch1-5812-022TM-3012-point switching display/temperature difference display between 2 points (operation function)

Loading...

  1. 1

Basic Information

Product Type Thermometer Temperature Measuring Range(°C) -50 to 1300 Temperature minimal display(°C) -50
Operating Temperature Range(°C) 0 to 50 Size(mm) 156×65.5×35 Weight (g) Approximately 177
Resolution 0.1/1°C (Switchable type) Display 3.5 digit LCD display Sensor type K Thermocouple
Main unit accuracy -50 to 1000°C /± (0.3%rdg+1°C), other /± (0.5%rdg+1°C) Operating humidity range 0 to 80%RH(0 to 35°C) Power supply (Required) 006P (9V) battery x 1 (included for testing)
Storage temperature range -20 to +60°C Sampling rate 2.5 times/sec

Additional Products in this Category

Tech Support