(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

4 Channel Thermometer CT-05SD

4 Channel Thermometer CT-05SD
  • Volume Discount

[Product Specifications]
・Model number: CT-05SD
・Body
・Measurement range: K thermocouple/-100.0 to +1300℃, Pt100Ω/-199.9 to +850.0℃
・Resolution: K thermocouple/0.1℃ (-100.0 - 999.9℃), 1℃ (1000 - 1300℃), Pt100Ω/0.1℃
・Accuracy: K thermocouple (-50.0 to +999.9℃)/±(0.4% + 0.5℃), Other/±(0.4% + 1℃)
・Measurement interval: 1, 2, 5, 10, 30, 60, 120, 300, 600, 1800, 3600 seconds (setting available)
・Function: Temperature calculation, data hold, MAX/MIN display, auto power OFF
・Interface: RS232C, SD card
・Power supply: AA alkali dry cell x 6 pieces (included for test) or AC adapter (VSM-932EK, optional)
・Size: 68 x 45 x 177mm
・Weight: Approx 380g
・*SD card is not included in the package.
・*Please use IK series for K thermocouple sensor.

PDF

Part Number

Configured Part Number is shown.

1-2876-01

 
Part Number
1-2876-01
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support