(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

data logger digital (Part Numbers)

data logger digital
  • Volume Discount

[Features]
·Data can be saved on an SD card and imported to a computer for editing in Excel.
·The large, easy-to-read LCD displays measurement items simultaneously.

PDF

Part Number

Configured Part Number is shown.

1-2517-01

 
Part Number
1-2517-01
Part NumberMinimum order quantityVolume DiscountDays to Ship Measurement range Specifications Optical resolution Function Accuracy Supported OS Measurement items Display Weight Product Detail Type
1 Piece(s)Available

9 Days or more

(Temperature) 0 to 50°C / (Relative Humidity) 10 to 90%RHThermo-hygrometer(Temperature) 0.1°C / (Relative Humidity) 0.1%RHClock(Temperature) ± (0.8°C)/ (Relative humidity) ±4%rdg+1%RH (over 70%RH)·±4%rdg+4%RH (Less than 70%RH)Windows 7/8Temperature/relative humidity3 digit LCDApproximately 282 g-

Loading...

  1. 1

Basic Information

Details CE mark-certified product Power Supply 6 AAA batteries (included for testing) or 9 V DC (AC adapter sold separately) Interface SD card/USB/RS232C
Accessories SD card (8 GB)/wall mount unit Size 80×32×132mm Memory SD Card (1 to 16 G)
Sampling 5/10/30/60/120/300/600 seconds/Auto

Additional Products in this Category

Tech Support