(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

VVF Stripper

VVF Stripper
  • Volume Discount

[Features]
Supports VVF cable 2.0 mm x 3 cores. Multi-purpose, just use this tool to measure, strip, cut and bend.

Part Number

Configured Part Number is shown.

P-958

Part Number
P-958
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 225 Core wire coated strip conforming VVF cable / EM-EEF cable 1.6 mm X 3/2.0 mm X 3 Cable sheathing strip conforming VVF cable/EM-EEF cable: 1.6 mm 2 cores/1.6 mm x 3 cores, 2.0 mm x 2 cores / 2.0 mm x 3 cores
Cutting Performance VVF cable/EM-EEF cable: 1.6 mm 2 cores/1.6 mm x 3 cores, 2.0 mm x 2 cores / 2.0 mm x 3 cores Weight(g) 210 Features Supports VVF cable 2.0 mm x 3 cores. Multi-purpose, just have this tool to measure, strip, cut and bend. ● Easy and safe stripping with built-in strip assist spring. ● Includes a stripping scale.

Please check the type/dimensions/specifications of the part P-958 in the VVF Stripper series.

Additional Products in this Category

Tech Support