(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Dial Slant Rule Gentle Scale with MG

Dial Slant Rule Gentle Scale with MG

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Model: Analog Goniometer
•Measurement Range: 0 ~ 180°
•Minimum Display (°): 1
•Product Dimension (mm): 182×92×20
•Mass (g): 100

PDF

Part Number

Configured Part Number is shown.

DSRM-180KD

 
Part Number
DSRM-180KD
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Model Analog Angle Meter Measurement range 0~180° Minimum Display(°) 1
Product Dimensions(mm) 182×92×20 Mass(g) 100

Please check the type/dimensions/specifications of the part DSRM-180KD in the Dial Slant Rule Gentle Scale with MG series.

Additional Products in this Category

Tech Support