(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Dial Slant Rule Gentle Scale

Dial Slant Rule Gentle Scale
  • Volume Discount

•Product Model: Analog Goniometer
•Measurement Range: 0 ~ 180°
•Minimum Display (°): 1
•Product Dimension (mm): 182×92×20
•Mass (g): 100

PDF

Part Number

Configured Part Number is shown.

DSR-180KD

 
Part Number
DSR-180KD
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Analog Angle Meter Measurement range 0~180° Minimum Display(°) 1
Product Dimensions(mm) 182×92×20 Mass(g) 100

Please check the type/dimensions/specifications of the part DSR-180KD in the Dial Slant Rule Gentle Scale series.

Additional Products in this Category

Tech Support