(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metal measure (Thick wide width)

Metal measure (Thick wide width)
  • Volume Discount

This is AS ONE's curved length (thick and wide width).
Scale: mm
Materials: Stainless steel
Perpendicularity: 0.1 mm or less per 100 mm

Part Number

Configured Part Number is shown.

Part Number
3-7360-02
3-7360-03
Part NumberMinimum order quantityVolume DiscountDays to Ship Size (mm) Part Number
1 Piece(s)Available

8 Days or more

320×20×2.0(160)30 cm (Same scale on front and back, 8 steps scale, cm display)
1 Piece(s)Available

18 Days or more

520×20×2.0(260)50 cm (Same scale on front and back, 8 steps scale, cm display)

Loading...

  1. 1

Basic Information

Scale mm Material Stainless Steel Squareness 0.1 mm or less per 100 mm
Length tolerance ±0.2mm

Additional Products in this Category

Tech Support