(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Suction Holder with Ball Joint EA950XM-1

Suction Holder with Ball Joint EA950XM-1
  • Volume Discount

[Product Specifications]
・Pad dim.…Dia. 120mm
・Self-weight…440g
・Material…Aluminum
・Pad material…Special rubber
・Height…117mm
・Fixing socket screw…Female M6

Part Number

Configured Part Number is shown.

EA950XM-1

Part Number
EA950XM-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA950XM-1 in the Suction Holder with Ball Joint EA950XM-1 series.

Additional Products in this Category

Tech Support