(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Suction Lifter with Handle EA950RC-10

Suction Lifter with Handle EA950RC-10
  • Volume Discount

[Product Specifications]
・Material…Pad : Special rubber, Handle : Aluminum
・Carrying capacity…10kg in vertical direction
・Pad dim.…Dia. 80mm
・Overall length…420mm
・Self-weight…250g
・With release button
・Handle and pad has been integrated.
・Body is absorbed by pressed straightly against the target, when you push release button, pad takes away.
・One hand operation is available with release button on the handle.

Part Number

Configured Part Number is shown.

EA950RC-10

Part Number
EA950RC-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA950RC-10 in the Suction Lifter with Handle EA950RC-10 series.

Additional Products in this Category

Tech Support