(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Suction Lifter EA950RB

Suction Lifter EA950RB
  • Volume Discount

[Product Specifications]
・Material…Special rubber
・Carrying capacity…5kg or less
・Dim.…Dia. 50mm
・Height…35mm
・Weight…50g
・Please use only in lifting (vertical) direction.
・You can use it against accessories and cover, the door, or the like.
・Sucking forglass, plastic, metal or the like.
・You have the edge of the rubber when you take away, you can lift it up little by little.

Part Number

Configured Part Number is shown.

EA950RB

Part Number
EA950RB
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA950RB in the Suction Lifter EA950RB series.

Additional Products in this Category

Tech Support