(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Suction Lifter EA950EC-70

Suction Lifter EA950EC-70
  • Volume Discount

【Product Specifications】
・Material…Body : Aluminum, Handle : Resin, Suction pad: Special rubber
・Suction surface…Flat
・Force…70kg
・Suction area dim.…Dia. 120mm
・Dim.…320 x 120 x 90mm
・Weight…1kg

Part Number

Configured Part Number is shown.

EA950EC-70

Part Number
EA950EC-70
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA950EC-70 in the Suction Lifter EA950EC-70 series.

Additional Products in this Category

Tech Support