(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[Stainless Steel]spring ejector pin (Flat Round)

[Stainless Steel]spring ejector pin (Flat Round)
  • Volume Discount

[Features]
·Standardized ejector pin using spring force
·Please use hex nuts and adhesive for fixing.
[Applications]
·In addition to dispensing work, it can also be used for simple impact absorption.

Part Number

Configured Part Number is shown.

Part Number
EA949RM-51
EA949RM-52
EA949RM-53
EA949RM-56
EA949RM-57
EA949RM-58
Part NumberMinimum order quantityVolume DiscountDays to Ship JAN code Specifications D Size B Size C Size A Size Butting pin diameter
(mm)
1 Piece(s)Available

12 Days or more

4548745072051Round tip type9mm7.6mm44mmM88
1 Piece(s)Available

12 Days or more

4548745072044Round tip type11mm9.9mm55mmM1010
1 Piece(s)Available

12 Days or more

4548745037128Round tip type13mm12.3mm67mmM1212
1 Piece(s)Available

12 Days or more

4518340232693Flat Tip9mm7.6mm44mmM88
1 Piece(s)Available

12 Days or more

4518340232730Flat Tip11mm9.9mm55mmM1010
1 Piece(s)Available

12 Days or more

4518340232747Flat Tip13mm12.3mm67mmM1212

Loading...

  1. 1

Basic Information

Type Locating pin Materials Body/pin/spring: SUS304 Butting pin material Resin/Others

Additional Products in this Category

Tech Support