(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Socket For Fine U Nut EA949K-50

Socket For Fine U Nut EA949K-50
  • Volume Discount

【Product Specifications】
・Dedicated tool for fine U nut .
・Material-Steel(SCM-435)
・Dim.…M50
・Square…1/2
・Length…64mm

Part Number

Configured Part Number is shown.

EA949K-50

Part Number
EA949K-50
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949K-50 in the Socket For Fine U Nut EA949K-50 series.

Additional Products in this Category

Tech Support