(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[With urethane]stopper vault

[With urethane]stopper vault
  • Volume Discount

[Features]
·Adhesive urethane pad absorbs shock
·A lock nut is included
[Applications]
·For positioning workpieces, stoppers, etc.

Part Number

Configured Part Number is shown.

Part Number
EA948E-1
EA948E-5
EA948E-11
EA948E-15
Part NumberMinimum order quantityVolume DiscountDays to Ship JAN code Thread diameter Size
1 Piece(s)Available

9 Days or more

4518340919266M4M4×20mm
1 Piece(s)Available

9 Days or more

4518340919495M5M5×25mm
1 Piece(s)Available

9 Days or more

4518340919624M8M8×40mm
1 Piece(s)Available

9 Days or more

4518340919693M10M10×50mm

Loading...

  1. 1

Basic Information

Type jig bolt Materials General steel/cast iron Details of materials Main body: SS400 (nickel plated), pad: Polyurethane (hardness: 90HDA), lock nut: SS400 (trivalent chromate treatment)

Additional Products in this Category

Tech Support