(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

[quenching]thrust bolt

[quenching]thrust bolt
  • Volume Discount

Esco clamping parts (screw accessories) [quenched] thrust bolt.

Part Number

Configured Part Number is shown.

Part Number
EA948DN-11
EA948DN-12
EA948DN-13
EA948DN-21
EA948DN-41
EA948DN-53
Part NumberMinimum order quantityVolume DiscountDays to Ship JAN code Overall length
(mm)
D Size Thread diameter Thread Length
(mm)
1 Piece(s)Available

9 Days or more

45183401153783613mmM830
1 Piece(s)Available

9 Days or more

45183401154224613mmM840
1 Piece(s)Available

9 Days or more

45183401154395613mmM850
1 Piece(s)Available

9 Days or more

45183401154464817mmM1040
1 Piece(s)Available

10 Days or more

45183401163515524mmM1645
1 Piece(s)Available

9 Days or more

451834011649810530mmM2090

Loading...

  1. 1

Basic Information

Type jig bolt Materials hardened steel Details of materials S45C
Treatment Hardening and tempering black dyeing, induction hardening (Tip)

Additional Products in this Category

Tech Support