(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[ball]ball cap screw

[ball]ball cap screw
  • Volume Discount

Esco clamping parts (screw accessories) [ball] ball cap screw.

Part Number

Configured Part Number is shown.

Part Number
EA948DJ-301
EA948DJ-302
EA948DJ-306
EA948DJ-308
EA948DJ-312
EA948DJ-313
Part NumberMinimum order quantityVolume DiscountDays to Ship JAN code Materials Quantity Ball Diameter B Size Main unit material Thread diameter Shape Ball material Thread Length
(mm)
1 Piece(s)Available

9 Days or more

4518340101661General steel/cast iron1 pc.4.0mm10mmSCM435, processing: Black oxide coatingM6Global typeSUJ216.9
1 Piece(s)Available

9 Days or more

4518340101678General steel/cast iron1 pc.4.0mm10mmSCM435, processing: Black oxide coatingM6Global typeSUJ225.9
1 Piece(s)Available

9 Days or more

4518340101692General steel/cast iron1 pc.5.5mm13mmSCM435, processing: Black oxide coatingM8Global typeSUJ221.3
1 Piece(s)Available

9 Days or more

4518340101722General steel/cast iron1 pc.5.5mm13mmSCM435, processing: Black oxide coatingM8Global typeSUJ251.3
1 Piece(s)Available

9 Days or more

----------
1 Piece(s)Available

9 Days or more

4518340101753General steel/cast iron1 pc.7.0mm16mmSCM435, processing: Black oxide coatingM10Global type7.0mm61.7

Loading...

  1. 1

Basic Information

Type jig bolt

Additional Products in this Category

Tech Support