(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[hemisphere]ball cap screw

[hemisphere]ball cap screw
  • Volume Discount

Esco clamping parts (screw accessories) [hemisphere] ball cap screw.

Part Number

Configured Part Number is shown.

Part Number
EA948DJ-201
EA948DJ-203
EA948DJ-206
EA948DJ-207
EA948DJ-208
EA948DJ-211
EA948DJ-212
EA948DJ-213
EA948DJ-216
EA948DJ-217
EA948DJ-218
EA948DJ-221
EA948DJ-222
EA948DJ-223
Part NumberMinimum order quantityVolume DiscountDays to Ship JAN code Materials Quantity Ball Diameter B Size Main unit material Thread diameter Shape Ball material Thread Length
(mm)
1 Piece(s)Available

9 Days or more

4518340101418General steel/cast iron1 pc.4mm10mmSCM435, processing: Black oxide coatingM6hemisphere typeSUJ216
1 Piece(s)Available

9 Days or more

4518340101449General steel/cast iron1 pc.4mm10mmSCM435, processing: Black oxide coatingM6hemisphere typeSUJ240
1 Piece(s)Available

9 Days or more

4518340101456-1 pc.5.5mm13mmSCM435, processing: Black oxide coatingM8hemisphere typeSUJ2-
1 Piece(s)Available

9 Days or more

4518340101494General steel/cast iron1 pc.5.5mm13mmSCM435, processing: Black oxide coatingM8hemisphere typeSUJ235
1 Piece(s)Available

9 Days or more

4518340101548General steel/cast iron1 pc.5.5mm13mmSCM435, processing: Black oxide coatingM8hemisphere typeSUJ250
1 Piece(s)Available

9 Days or more

----------
1 Piece(s)Available

9 Days or more

4518340101579General steel/cast iron1 pc.7mm16mmSCM435, processing: Black oxide coatingM10hemisphere typeSUJ240
1 Piece(s)Available

9 Days or more

4518340101586General steel/cast iron1 pc.7mm16mmSCM435, processing: Black oxide coatingM10hemisphere typeSUJ260
1 Piece(s)Available

9 Days or more

4518340101609General steel/cast iron1 pc.8.7mm18mmSCM435, processing: Black oxide coatingM12hemisphere typeSUJ230
1 Piece(s)Available

9 Days or more

4518340101616General steel/cast iron1 pc.8.7mm18mmSCM435, processing: Black oxide coatingM12hemisphere typeSUJ250
1 Piece(s)Available

8 Days or more

4518340101623General steel/cast iron1 pc.8.7mm18mmSCM435, processing: Black oxide coatingM12hemisphere typeSUJ280
1 Piece(s)Available

9 Days or more

4518340101630General steel/cast iron1 pc.12mm24mmSCM435, processing: Black oxide coatingM16hemisphere typeSUJ240
1 Piece(s)Available

9 Days or more

4518340101647General steel/cast iron1 pc.12mm24mmSCM435, processing: Black oxide coatingM16hemisphere typeSUJ260
1 Piece(s)Available

9 Days or more

4518340101654General steel/cast iron1 pc.12mm24mmSCM435, processing: Black oxide coatingM16hemisphere typeSUJ290

Loading...

  1. 1

Basic Information

Type jig bolt

Additional Products in this Category

Tech Support