(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nose lock double nut type index plunger

Nose lock double nut type index plunger
  • Volume Discount

With the nose lock type, you can lock the nose in place by pulling up on the knob and rotating it 90 degrees. <EA948DD-91>

Part Number

Configured Part Number is shown.

Part Number
EA948DD-81
EA948DD-83
EA948DD-84
EA948DD-91
Part NumberMinimum order quantityVolume DiscountDays to Ship JAN code Specifications D Size B Size C Size Butting pin diameter
(mm)
K Size
1 Piece(s)Available

12 Days or more

4518340220959-38.5mmM818mm413mm
1 Piece(s)Available

12 Days or more

4518340220973-51.7mmM1225mm619mm
1 Piece(s)Available

12 Days or more

4518340221871-68mmM1633mm824mm
1 Piece(s)Available

12 Days or more

4518340221895With nose lock38.5mmM818mm413mm

Loading...

  1. 1

Basic Information

Type Locating pin Materials Main body: Steel (SUM22L), knob: polyamide, nose: Steel (SUM22L) Butting pin material General steel/cast iron
Quantity 1 pc. Heat-Resistant Temperature 80°C

Additional Products in this Category

Tech Support