(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nose lock single nut type index plunger

Nose lock single nut type index plunger
  • Volume Discount

[Features]
·This hand-operated spring plunger allows the nose to retract when you pull the knob, making it easy to release the position.When you release your hand, the nose returns to its original state due to the built-in spring.
·The nose lock type can be fixed with the nose retracted by pulling up the knob and rotating it 90 degrees.
<EA948DD-72, -74, -75>

Part Number

Configured Part Number is shown.

Part Number
EA948DD-61
EA948DD-63
EA948DD-72
EA948DD-74
EA948DD-75
Part NumberMinimum order quantityVolume DiscountDays to Ship JAN code Specifications D Size B Size C Size Butting pin diameter
(mm)
Size (mm) Heat-Resistant Temperature
1 Piece(s)Available

9 Days or more

4518340219533-38.5mmM818mm4J:1080°C
1 Piece(s)Available

9 Days or more

4518340219588-51.7mmM1225mm6J:1480°C
1 Piece(s)Available

9 Days or more

4518340220911With nose lock43.5mmM1021mm5J:1380°C
1 Piece(s)Available

9 Days or more

4518340220935With nose lock68mmM1633mm8--
1 Piece(s)Available

9 Days or more

4518340220942With nose lock38.5mmM2033mm10J:2280°C

Loading...

  1. 1

Basic Information

Type Locating pin Materials Main body: Steel (SUM22L), knob: polyamide, nose: Steel (SUM22L) Butting pin material General steel/cast iron
Quantity 1 pc.

Additional Products in this Category

Tech Support