(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

heavy duty spring plunger

heavy duty spring plunger
  • Volume Discount

Esco clamping parts (screw accessories) heavy duty spring plunger.

Part Number

Configured Part Number is shown.

Part Number
EA948DA-81
EA948DA-82
EA948DA-83
EA948DA-85
EA948DA-86
Part NumberMinimum order quantityVolume DiscountDays to Ship JAN code D Size C Size Pressure min~max A Size Butting pin diameter
(mm)
1 Piece(s)Available

9 Days or more

45183401312861.5mm15mm5 to 16NM41.5
1 Piece(s)Available

9 Days or more

45183401313232.3mm18mm6 to 20NM52.4
1 Piece(s)Available

9 Days or more

45183401313302.5mm20mm7 to 20NM62.7
1 Piece(s)Available

9 Days or more

45183401320543mm22mm9 to 35NM104
1 Piece(s)Available

9 Days or more

45183401321534mm28mm10 to 55NM126

Loading...

  1. 1

Basic Information

Application For heavy duty Type Locating pin Materials Center pin: Nylon resin
Butting pin material Resin/Others Quantity 1 pc. Main unit material steel, treated: Black oxide coating

Additional Products in this Category

Tech Support