(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heavy load spring plunger M3 to M20

Heavy load spring plunger M3 to M20
  • Volume Discount

Esco clamping parts (screw accessories) heavy duty spring plunger.

Part Number

Configured Part Number is shown.

Part Number
EA948DA-61
EA948DA-62
EA948DA-63
EA948DA-64
EA948DA-65
EA948DA-66
EA948DA-68
EA948DA-69
Part NumberMinimum order quantityVolume DiscountDays to Ship JAN code D Size C Size Pressure min~max A Size Butting pin diameter
(mm)
1 Piece(s)Available

9 Days or more

45183401284531.5mm10mm0.5 to 3NM31
1 Piece(s)Available

9 Days or more

45183401286511.5mm15mm5 to 16NM41.5
1 Piece(s)Available

9 Days or more

45183401287362.3mm18mm6 to 20NM52.4
1 Piece(s)Available

9 Days or more

45183401290302.5mm20mm7 to 20NM62.7
1 Piece(s)Available

9 Days or more

45183401292523mm22mm9 to 35NM83.5
1 Piece(s)Available

9 Days or more

45183401293683mm22mm9 to 35NM104
1 Piece(s)Available

9 Days or more

45183401297025mm32mm45 to 100NM167.5
1 Piece(s)Available

9 Days or more

45183401297197mm40mm60 to 120NM2010

Loading...

  1. 1

Basic Information

Application For heavy duty Type Locating pin Materials Main body/center pin: Steel SUM22L (Black Oxide)
Butting pin material General steel/cast iron Quantity 1 pc.

Additional Products in this Category

Tech Support