(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heavy load short plunger

Heavy load short plunger
  • Volume Discount

Esco clamping parts (screw accessories) heavy duty short plunger.

Part Number

Configured Part Number is shown.

Part Number
EA948DA-51
EA948DA-52
EA948DA-53
EA948DA-54
EA948DA-55
EA948DA-58
Part NumberMinimum order quantityVolume DiscountDays to Ship JAN code D Size C Size Pressure min~max A Size Butting pin diameter
(mm)
1 Piece(s)Available

9 Days or more

45183401277911.5mm9mm6 to 20NM41.8
1 Piece(s)Available

10 Days or more

45183401278072mm12mm6 to 20NM52.4
1 Piece(s)Available

9 Days or more

45183401278212mm14mm7 to 20NM62.7
1 Piece(s)Available

9 Days or more

45183401278522mm16mm15 to 30NM84
1 Piece(s)Available

9 Days or more

45183401278692.5mm19mm20 to 35NM104.5
1 Piece(s)Available

9 Days or more

45183401284466.5mm30mm60 to 120NM2010

Loading...

  1. 1

Basic Information

Application For heavy duty Type Locating pin Materials Center pin: Steel
Butting pin material General steel/cast iron Quantity 1 pc. Main unit material steel, treated: Black oxide coating

Additional Products in this Category

Tech Support