(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Light load short plunger

Light load short plunger
  • Volume Discount

Esco clamping parts (screw accessories) light load short plunger.

Part Number

Configured Part Number is shown.

Part Number
EA948DA-41
EA948DA-42
EA948DA-43
EA948DA-47
Part NumberMinimum order quantityVolume DiscountDays to Ship JAN code D Size C Size Pressure min~max A Size Butting pin diameter
(mm)
1 Piece(s)Available

10 Days or more

45183401275861.5mm9mm3 to 10NM41.8
1 Piece(s)Available

9 Days or more

45183401276092mm12mm3 to 10NM52.4
1 Piece(s)Available

9 Days or more

45183401276472mm14mm4 to 10NM62.7
1 Piece(s)Available

9 Days or more

45183401277464.5mm24mm22 to 50NM168.5

Loading...

  1. 1

Basic Information

Application Used for Light load Type Locating pin Materials Center pin: Steel (zinc plating)
Butting pin material General steel/cast iron Quantity 1 pc. Main unit material steel, treated: Black oxide coating

Additional Products in this Category

Tech Support