(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metallic Putty EA934DB-5

Metallic Putty EA934DB-5
  • Volume Discount

[Product Specifications]
・Apply a buff to give a stainless luster.
・For repairing heat resistance around an engine
・Ideal for accurate repairing electroform mold and plastic die
・Heat-proof temperature-160℃
・Usable time-25min (25℃)
・Cure time-16hrs (25℃, 1 to6mm thickness)
・Content-200g set
・Putty type
・Food sanitation act (No. 370) conformity

Part Number

Configured Part Number is shown.

EA934DB-5

Part Number
EA934DB-5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support