(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Spiral Flute Taps - Tap Die Set, Metric Fine/Coarse, Unified Fine/Coarse, EA829VX-4

Spiral Flute Taps - Tap Die Set, Metric Fine/Coarse, Unified Fine/Coarse, EA829VX-4
  • Volume Discount

[Product Specifications]
・Material …Alloy Steel
・Size …・Metric Coarse Pitch ・Fine Pitch :M3×0.5・M4×0.7・M5×0.8・M6×1.0・M7×1.0・M8×1.25・M9×1.25・M10×1.0・M10×1.5・M12×1.75・UNC:4-40・6-32・8-32・10-24・10-32・12-24・1/4 -20・5/16 -18・3/8 -16・7/16 -14・1/2 -13・UNF:1/4 -28・5/16 -24・3/8 -24・7/16 -20・1/2 -20(BSP )1/8 -28
・3-Way Tap Handle
・Dice Handle
・T-shaped 3-Way Tap Handle
・(-) Screwdriver
・Pitch Gauge
・Case Size …370×255×33(T)mm

Part Number

Configured Part Number is shown.

EA829VX-4

Part Number
EA829VX-4
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829VX-4 in the Spiral Flute Taps - Tap Die Set, Metric Fine/Coarse, Unified Fine/Coarse, EA829VX-4 series.

Additional Products in this Category

Tech Support