(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - Tap Die Set, Metric Fine/Coarse, EA829VX-21

Spiral Flute Taps - Tap Die Set, Metric Fine/Coarse, EA829VX-21
  • Volume Discount

[Product Specifications]
・Material …3-Way Tap ・Dice :Alloy SteelDrill :HSS
・Tap Size …・Metric Coarse Pitch ・Fine Pitch :M3×0.5・M3×0.6・M4×0.7・M4×0.75・M5×0.8・M5×0.9・M6×0.75・M6×1.0・M7×0.75・M7×1.0・M8×1.0・M8×1.25・M10×1.25・M10×1.5・M12×1.5・M12×1.75・BSP :1/8 -28
・Drill Size …Dia 2.5・3.3・4.2・5.0・6.0・6.8・8.6・10.3mm
・3-Way Tap Handle
・Dice Handle
・T-shaped 3-Way Tap Handle
・(-) Screwdriver
・Pitch Gauge
・Case Size …370×255×33(T)mm

Part Number

Configured Part Number is shown.

EA829VX-21

Part Number
EA829VX-21
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829VX-21 in the Spiral Flute Taps - Tap Die Set, Metric Fine/Coarse, EA829VX-21 series.

Additional Products in this Category

Tech Support