(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Spiral Flute Taps - Tap Set, Steel, EA829DV-1

Spiral Flute Taps - Tap Set, Steel, EA829DV-1
  • Volume Discount

[Product Specifications]
・2pcs. each(middle, finishing)
・Size-M3x0.5・M4x0.7・M5x0.8・M6x1.0・M8x1.25・M10x1.5・M12x1.75
・Material-SKS_2
・ISO

Part Number

Configured Part Number is shown.

EA829DV-1

Part Number
EA829DV-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA829DV-1 in the Spiral Flute Taps - Tap Set, Steel, EA829DV-1 series.

Additional Products in this Category

Tech Support