(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taper Diamond File With Round Handle EA826VG-24

Taper Diamond File With Round Handle EA826VG-24
  • Volume Discount

[Product Specifications]
・Full length-130mm(140mm only for -27)
・Coating length-30mm (40mm only for -27)
・Shank part-Dia. 3mm (square handle only for -27)
・Use the handle EA826VM-0.
・Shape…Taper flat (2.15 x 0.45mm)
・Grits…#325

Part Number

Configured Part Number is shown.

EA826VG-24

Part Number
EA826VG-24
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA826VG-24 in the Taper Diamond File With Round Handle EA826VG-24 series.

Additional Products in this Category

Tech Support