(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Center drill (coating)

Center drill (coating)
  • Volume Discount

[Features]
·Excellent wear resistance and improved surface roughness
[Applications]
·For high-precision positioning and hole chamfering

Part Number

Configured Part Number is shown.

EA824EG-3

Part Number
EA824EG-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Overall length(mm) 100 Application For high-precision positioning and hole chamfering Body diameter 8mm
Angle 60° Tip Diameter 3mm Materials SKH51
Features It has excellent wear resistance and improves surface roughness. Specification 1 ·Materials: SKH51·Tin coating·Angle: 60°·Tip diameter: 3 mm·Body diameter: 8 mm·Total length: 100 mm/Application.: Features for high precision positioning and hole chamfering: Excellent wear resistance and improved surface roughness Specifications 2 ·JAN:4548745393095

Please check the type/dimensions/specifications of the part EA824EG-3 in the Center drill (coating) series.

Additional Products in this Category

Tech Support