(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

[TiAIN Coating] Carbide Bar Set (3mm)(5 Pcs) EA819XS

[TiAIN Coating] Carbide Bar Set (3mm)(5 Pcs) EA819XS
  • Volume Discount

【Product Specifications】
・Shaft dia.-3.0mm
・Material-Tungsten carbide
・EA819PE-1.5・-3、PF-3、PG-3、PH-3
・TiAIN coating
・Case-110×95×25(H)mm

Part Number

Configured Part Number is shown.

EA819XS

Part Number
EA819XS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819XS in the [TiAIN Coating] Carbide Bar Set (3mm)(5 Pcs) EA819XS series.

Additional Products in this Category

Tech Support