(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Cutter (3mm Shaft) EA819DE-14

Diamond Cutter (3mm Shaft) EA819DE-14
  • Volume Discount

【Product Specifications】
・Shaft dia.-3.0mm
・With diamond abrasive grain
・Very sharp and long-life.
・Dia.…20mm
・Thickness…0.6mm
・Grits…#200

Part Number

Configured Part Number is shown.

EA819DE-14

Part Number
EA819DE-14
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support