(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stick Grinding Stone (Finish Stone) (9 Pcs) EA819BW-3

Stick Grinding Stone (Finish Stone) (9 Pcs) EA819BW-3
  • Volume Discount

[Product Specifications]
・For final finish
・Dim.-3 x 6 x 150mm
・A set of 9 pcs(#180, #220, #280, #320, #400, #600, #800, #1000, #1500)
・Weight-68g(per set)
・Use as preliminary polishing for polishing compound or diamond paste ensures fine final finish surface. Available also for polishing of glass and nonferrous metal

Part Number

Configured Part Number is shown.

EA819BW-3

Part Number
EA819BW-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819BW-3 in the Stick Grinding Stone (Finish Stone) (9 Pcs) EA819BW-3 series.

Additional Products in this Category

Tech Support