(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cup Type Brass Brush with Shaft (6mm Shaft) EA819BR-22

Cup Type Brass Brush with Shaft (6mm Shaft) EA819BR-22
  • Volume Discount

【Product Specifications】
・Shaft dia.-6.0mm
・Yarn dia.-0.1mm
・Max. RPM-3,000rpm
・Material-Brass
・Dia.…50mm
・Height…25mm

Part Number

Configured Part Number is shown.

EA819BR-22

Part Number
EA819BR-22
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support