(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cushion Buff with Shaft (Containing Abrasive) (3mm) EA819AS-13

Cushion Buff with Shaft (Containing Abrasive) (3mm) EA819AS-13
  • Volume Discount

【Product Specifications】
・Shaft dia.-3mm
・Max. RPM-5,000rpm
・Dia.…25mm
・Height…8mm
・Grits…#180

Part Number

Configured Part Number is shown.

EA819AS-13

Part Number
EA819AS-13
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support