(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Wire Brush (3mm) EA819AJ-11

Stainless Steel Wire Brush (3mm) EA819AJ-11
  • Volume Discount

[Product Specifications]
・Shaft dia.-3mm
・Dia.…12mm
・Yarn D…0.06mm
・Max. RPM…16,000rpm

Part Number

Configured Part Number is shown.

EA819AJ-11

Part Number
EA819AJ-11
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA819AJ-11 in the Stainless Steel Wire Brush (3mm) EA819AJ-11 series.

Additional Products in this Category

Tech Support