(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cutlery Grinder EA818MY-10

Cutlery Grinder EA818MY-10
  • Volume Discount

[Product Specifications]
・Power source-100VAC
・Power consumption-Hi/100W, Lo/70W
・RPM-Hi/3,500rpm, Lo/2,800rpm
・Rated operating time-About 15 minutes (Automatic stop at 130℃ of motor temperature)
・Grinding stone-Diamond grits #400, dia. 97mm x 30(W)mm
・Dim.-180 x 170 x 140(H)mm
・Weight-About 1.8kg (including cord and grinding stone)
・Cord length-2m
・Name…Body

Part Number

Configured Part Number is shown.

EA818MY-10

Part Number
EA818MY-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA818MY-10 in the Cutlery Grinder EA818MY-10 series.

Additional Products in this Category

Tech Support