(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Variable Speed Hand Grinder Set EA818EA-1A

Variable Speed Hand Grinder Set EA818EA-1A
  • Volume Discount

[Product Specifications]
・Power source-100V
・Collet chuck-2.4, 3.2mm
・RPM- 5000 to 32000rpm
・With a feedback function for keeping the rotation speed
・Length-230mm
・Weight-533g
・36 types of bits including cutting guide, grinder grip, flexible shaft, cutter grinding stone, brush with shaft, drill bit

Part Number

Configured Part Number is shown.

EA818EA-1A

Part Number
EA818EA-1A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA818EA-1A in the Variable Speed Hand Grinder Set EA818EA-1A series.

Additional Products in this Category

Tech Support