(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Strong magnet, with anti-magnetic plate

Strong magnet, with anti-magnetic plate
  • Volume Discount

[Features]
·Corrosion Resistant
· With anti-magnetic plate
·No thread
·Can be attached to the object with a countersunk screw and nut and fixed with a magnet.

Part Number

Configured Part Number is shown.

Part Number
EA781EC-2
EA781EC-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Holding force
(N)
JAN code Size Weight
1 Piece(s)Available

9 Days or more

504548745766332ø 28.6×8.7mm30g
1 Piece(s)Available

9 Days or more

1304548745766349ø 38.1×10.35mm80g

Loading...

  1. 1

Basic Information

Material Steel Product Type Permanent Magnet Holder for Machining Magnet Model Alnico Magnet
Shape Round Type With / Without Handle Not Included With / Without Screw Hole Not Included
Accessories Anti-magnetic plate Hole Diameter 5mm Operating Temperature 450°C or less

Additional Products in this Category

Tech Support