(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Strong magnet, body material: Steel, spacer material: Aluminum

Strong magnet, body material: Steel, spacer material: Aluminum
  • Volume Discount

[Features]
· With anti-magnetic plate
·Corrosion Resistant
·Operating temperature: 220°C or less
·Materials: Alnico magnet (Alcomax)/Body: steel, spacer: Aluminum

Part Number

Configured Part Number is shown.

Part Number
EA781EB-2
EA781EB-3
EA781EB-4
EA781EB-5
EA781EB-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Holding force
(N)
JAN code Size Hole Diameter Weight
1 Piece(s)Available

9 Days or more

204548745767155ø 12.7×16mmM4 × 0.7 mm, thread depth: 4 mm15g
1 Piece(s)Available

9 Days or more

26.54548745766479ø 17.5×16mmM6 × 1.0 mm, thread depth: 4 mm23g
1 Piece(s)Available

9 Days or more

404548745766295ø 20.5×19mmM6 × 1.0 mm, thread depth: 4 mm40g
1 Piece(s)Available

9 Days or more

614548745766301ø 27×25mmM6 × 1.0, thread depth: 4.4 mm85g
1 Piece(s)Available

9 Days or more

147.54548745766318ø 35×30mmM6 × 1.0, thread depth: 9.7 mm184g

Loading...

  1. 1

Basic Information

Material Steel Product Type Permanent Magnet Holder for Machining Magnet Model Alnico Magnet
Shape Round Type With / Without Handle Not Included With / Without Screw Hole Included
Accessories Anti-magnetic plate Operating Temperature 220°C or less

Additional Products in this Category

Tech Support